SC9000 Medium Voltage Drives
Eaton’s AMPGARD SC 9000 is a Voltage Source technology fully integrated adjustable frequency drive. The design includes an isolation switch, power fuses, main contactor, 24 pulse phase shifting and isolating transformer connected to a neutral point clamped 3 level IGBT inverter topology. The SC 9000 offers the industry's smallest footprint for medium voltage drives and easily integrates with other AMPGARD products.
- 24 pulse front-end design mitigates harmful harmonics, and a main blower embedded into the top horizontal bus box minimizes audible noise
- Small footprint allows for less equipment room space compared to other manufacturers
- Innovative patented inverter assembly consisting of air cooled thermal management and encapsulation of all power components eliminates exposure to airborne contaminants of any kind
- Tin-plated copper bus, conformal coated circuit boards, and enclosure gasketed with removable and cleanable filters ensures suitability for harsh environment applications
- Roll in/roll out main contactor and inverter allows operator to have full access to all components for ease of maintenance or repair
Frame A
300-500hp@2400V
300-1000hp@4160V
50D×65W×92H inches
Frame B
600-1000hp@2400V
1000-2000hp@4160V
50D×95W×92H inches
Frame C
1250-1750hp@2400V
2250-2500hp@4160V
50D×131W×92H inches
Frame C+
3000hp@4160V
50D×137W×92H inches
Frame D
2000-2500hp@2400V
3250-4500hp@4160V
50D×198W×92H inches
Frame E
6000hp@4160V
50D×222W×92H inches
Loading Content..Please wait!