Pow-R-Way III
The Pow-R-Way III design is the preferred means of connecting electrical equipment to maximize busway performance in power distribution systems and can be used over a range of industrial, commercial, and institutional applications worldwide. Improved coordination and heat dissipation as well as elimination of the "chimney effect," it offers the best electrical efficiencies, cost-saving characteristics, and highest 6-cycle short circuit withstand ratings in the industry.
- The aluminium two-piece housing provides durability & product integrity
- The lightweight & compact design provides for easy installation
- The housing is combined with a true sandwich design in both plug-in & feeder busway, contributing to improved coordination & high short circuit ratings
- An epoxy insulation process ensures optimum conductor & system protection
- Silver-plated joint & contact surfaces provide high quality connections
- Highly automated manufacturing processes result in a superior product with reduced cycle times
- The Pow-R-Bridge joint package & torque indicating bolt gives a rugged, yet flexible & easy-to-install, connection
- Corner joint elbows contribute to successful layouts & minimize space limitations
- High 6-cycle short circuit ratings optimize coordination between busway & power equipment
- This world-class product design & manufacturing meets requirements of IEC NEMA, UL, CSA & ISO
- Flexible ground & neutral options provide solutions for any application problem
- A full family of plug-in units is available for every power need
- Advanced bus plugs provide protection, communication & coordination capabilities
Plug-in Busway
Feeder Busway
Plug-in Units
- 225 to 5000 amperes copper, (IEC 225 to 5800 amperes)
- 225 to 4000 amperes aluminium, (IEC 225 to 5800 amperes)
- Straight sections of plug-in busway are available in 609.6 mm incremental lengths from a .6 m minimum to a 3.0 m maximum. Sprinkler-proof plug-in busduct is an available option
Feeder Busway
- 225 to 5000 amperes copper, (IEC 225 to 5800 amperes)
- 225 to 4000 amperes aluminium, (IEC 225 to 5800 amperes)
- Straight sections of indoor & outdoor feeder busway are available in any length in 3.2 mm increments from a 406.4 mm minimum to a 3.0 m maximum. A wide range of fittings are available for indoor & outdoor feeder busway
Plug-in Units
- A full family of busway plug-in units is available. Standard plug-in units include fusible or circuit breaker protection. Advanced plug-in units include TVSS surge suppression, & communicating IQ Energy Sentinels™, OPTIM™ circuit
Loading Content..Please wait!