Busway
Eaton busway provides flexible power distribution solutions for a variety of applications where change and adaptation are important. There is a basic fitting to meet every application need and products are designed to provide an economical system, yet meet the specifications which are the most important.
Pow-R-Flex
Durable, flexible, secure, and easy-to-install, Pow-R-Flex is a world-class product design that provides lightweight durability and product integrity.
Pow-R-Way III
The Pow-R-Way III design is the preferred means of connecting electrical equipment to maximize busway performance in power distribution systems.
Power Xpert MP
Eaton’s Power Xpert MP system is available in 125, 160, 250, 400, 630 & 800A versions. It is installed primarily in hotels, department stores, hospitals, offices & industrial installations.
Non-Segregated Phase Bus Duct
Non-segregated phase bus is an assembly of bus conductors with associated connections, joints, and insulating supports confined within a metal enclosure without interphase barriers.