Advantage Distribution System
Advantage 3 MCB Single Phase Distribution Boards
Advantage 3 range of single phase distribution boards normally come with horizontal busbar construction and available in a variety of outgoing ways. It is designed to accept a wide variety of incoming devices. They can also be configured for Double Pole applications. All boards comply with the requirements of BS EN 60439-3.
- Incomer options for 100A Isolator or/and 40A-100A 30mA-300mA RCD to suit different applications
- 4-16 outgoing ways with associated choice of M6/M10 IEC60898 MCBs 1A-63A type B/C/D to suit commercial and industrial applications
- Busbar system available in both split and non-split variants
- Removable front door to aid accessibility to devices
- Epoxy coated electro-galvanized steel enclosure with ample wiring space
- Fully tinned busbars, neutral & earth terminals
- Fully shrouded incomer/busbar interconnections for increased safety
- IP3X construction
- Knock outs are provided on top/bottom
- In surface version - adjacent mounting is possible
- Removable glands plate in Flush version
- Available in RAL7004 with epoxy coating
- Large 25mm2 earth and neutral terminals
Advantage 3 MCB Three Phase Distribution Boards
The Advantage 3 range of three phase distribution boards normally come with vertical busbar construction, split and non-split, and available in a variety of outgoing ways. It is designed to accept a wide variety of incoming devices. All boards comply with the requirements of BS EN 60439-3.
- Incomer options for 100A Isolator or 40A-100A 30mA-300mA RCD or up to 200A MCCB or 200A Switch Disconnector or combination of devices to suit different applications
- Incomer provision boards supplied with shorting link
- 4-16 outgoing ways with associated choice of M6/M10 IEC 60898 MCBs 1A-63A type B/C/D to suit commercial and industrial applications
- Busbar system available in both split and non-split variants
- Improved cable clamp design for simple & secure cable connection
- Removable front door to aid accessibility to devices
- Epoxy coated electro-galvanized 1.2 mm steel enclosure with ample wiring space
- Fully tinned busbars, neutral & earth terminals
- Fully shrouded incomer/busbar interconnections for increased safety
- IP3X construction
- Reliable & safe operation assured through KEMA testing & certifications
- Tested to 17kA-0.25 seconds Icw at 415V
Loading Content..Please wait!