Electrical Houses (E-House)
The Electrical House (also known as “E-House” or “Integrated Power Assembly”) costs considerably less to engineer, integrate, and construct than those structures built on-site. It completes the task with limited resources while simultaneously maintaining existing processes and operations. The Electrial House is engineered to ensure that both customer specifications and building codes are met for each installation and adds tax advantage benefits.
- Constructed using a rugged, welded I-Beam base, providing a solid foundation for internally mounted components allowing either slab or “raised on piers” installation.
- Galvanised steel, stainless steel, or aluminum construction provides application flexibility for a wide variety of site conditions.
- A coordinated single shipment eliminates multiple on-site handling and storage expenses.
- All equipment is installed, tested, and ready to use upon delivery, eliminating on-site coordination and installation problems.
- Factory-assembled with necessary functioning components so timeline from set up to completion is reduced, allowing earlier startup of facility and processing of revenue stream.
- Value-added engineering services can provide recommendations designed to lower your costs, ease installation, and simplify future expansion.
- Almost any type of electrical equipment from Eaton can be installed in an Integrated Power Assembly
Loading Content..Please wait!