Capitole 40
Capitole 40 is Eaton's Arc-Free, IEC Switchgear and Controlgear solution up to 6300 A / 690 V - meeting the highest performance requirements of personal safety, endurance, operational flexibility and reliability – also including marine approvals. Capitole 40 ensures mission-critical up-time, yet enhances the operator safety performance by allowing fully withdrawable feeders and motor starter modules to be inserted and removed under live conditions with the compartment door securely closed.
Safe in use
- Passive safety measures are built in to prevent failures to occur
- Seperation of compartments providing finger safe (IPXXB) areas
- Enclosure protection preventing penetration by objects (e.g. 1 mm wire)
Reliable in operation
- Highest level of design verification in accordance with IEC 61439 : "verified by testing"
- Arc fault tested complying with criteria 1 up to and including 7 of the IEC TR 61641
- Unique scissor shaped contacts for withdrawable designs
- Maintenance free joints due to use of systematic torques
Flexible design
- Motor Control and Distribution functions
- Plug-in, withdrawable and fixed desings
- Conventional and intelligent (Clink II) solutions
- Front and rear access
- Form 4a and form 4b separations
- Top and/or bottom cable entry
Global product
- Production facilities in Abu-Dhabi, Birmingham, Brussels and Hengelo
- Local sales support
| Technical Details - Capitole 40 | |
| Rated voltage max. | 690 V |
| Rated frequency | 50 / 60 Hz |
| Rated current main busbars | max. 6300 A |
| Short time current | max. 100 kA / 1s |
| Degree of protection (IEC 60529) | IP 41 (IP42 and IP54 on request) |
| Segregation (IEC 60439-1) | Form 4a or form 4b type 7 |
| Entry of cables | top and/or bottom |
| Access | Front or rear |
| Outgoing units | fixed / withdrawable / removable |
| Standard colour | RAL 7035 (other on request) |
| Certification | Lloyd’s Register of Shipping |
| Standards | IEC 61439, IEC TR 61641 |
Loading Content..Please wait!