xEnergy Licensable Systems for Panel Builders
The xEnergy Licensable System for Panel-Builders, available either in parts as an assembly license or as a local manufacturing license, brings a design-verified solution in partnership with panel builders to all locations across Southeast Asia.
Eaton’s xEnergy System provides a broad range of fixed or withdrawable configurations for power and control in accordance with IEC61439 that can be matched and tailored to applications in commercial and industrial facilities.
Eaton’s xEnergy System provides a broad range of fixed or withdrawable configurations for power and control in accordance with IEC61439 that can be matched and tailored to applications in commercial and industrial facilities.
Performance
Availablity
With xEnergy, Eaton offers a design-verified switchgear assembly for a maximum of trouble-free operation. The right choice of either the fixed, removable or fully withdrawable technology keeps down times many times shorter and allows to opt for the right technology depending on the calculability of shut-offs.
Safety
xEnergy also provides maximum protection for people and equipment. The higher the development level of the technology used (Fixed, Removable or Withdrawable), the more convenient it is to maintain and replace the switchgear modules, minimising engine defects and accidents.
- The xEnergy system is designed for increasing future requirements. Its module-based design allows for smart combinations and expansions.
- Each function module of this switchgear assembly is perfectly prepared and consistently conceived – from the fitting system technology and enclosure to the software tools. It provides optimum conditions for building infrastructure up to 5000 A.
- The system complies with the IEC 60439-1, as well as the IEC 61439-2.
Availablity
With xEnergy, Eaton offers a design-verified switchgear assembly for a maximum of trouble-free operation. The right choice of either the fixed, removable or fully withdrawable technology keeps down times many times shorter and allows to opt for the right technology depending on the calculability of shut-offs.
Safety
xEnergy also provides maximum protection for people and equipment. The higher the development level of the technology used (Fixed, Removable or Withdrawable), the more convenient it is to maintain and replace the switchgear modules, minimising engine defects and accidents.
XP Power Sections
XF Fixed
XR Removable
XW Withdrawable
XG General
- Incoming supplies, outgoers and couplings with circuit breakers
- Internal separation up to form 4
- Cable connection from the top or bottom
- Incoming supply system for drill-free cable connection
XF Fixed
- Power outgoers with circuit breakers and fuse switch disconnectors up to 630 A
- Internal separation up to form 4
- Individual outgoers, such as controlgear, motor starters, small power outgoers etc.
XR Removable
- Power outgoers with circuit breakers and strip type switch-disconnector-fuse, up to 630 A
- Empty modules for individual applications
- Plug-in modules and strip type switch-disconnector-fuse can be replaced under live-line working conditions
- Internal separation up to form 4
- Easy maintenance and reduced down times
XW Withdrawable
- Power outgoers with circuit breakers up to 630 A
- Outgoers for motor starters up to 250 KW
- Empty drawers for individual applications
- Easy and uniform handling for all drawer sizes
- Drawers can be replaced under live-line working conditions
- Internal separation up to form 4
- Unambiguous position indicator for operating, test or de-energized status
- Easy maintenance without the need of using any special tools for replacement jobs
- Minimum down times
- IEC/EN 61439 standard
XG General
- Power factor corrections
- Fitting systems for sub-distribution with devices for modular installation
- Control technology with SASY 60i and xStart
- Individual fixed units on a mounting plate
Loading Content..Please wait!