Power Xpert FMX

The FMX is Eaton's IEC single busbar, solid / air insulated medium voltage switchgear up to 24 kV. The system provides reliable switching, protection, metering and distribution of electrical energy. FMX is a complete range up to 2000 A with metal-enclosed modular compact panels of minimum 500 mm. The 12 and 24 kV versions are both accommodated in the same compact housing.