Medium Voltage Secondary Switchgear
Eaton has a complete range of modular secondary switchgear solutions suitable for application in utility networks, commercial buildings, infrastructure projects, industrial applications and renewable energy plants. Compact designs use solid insulation instead of SF6 gas and are rated up to 24 kV.
Power Xpert FMX
The FMX is Eaton's IEC single busbar, solid / air insulated medium voltage switchgear up to 24 kV.
SVS
The SVS system is a metal enclosed, epoxy resin insulated switching system with fixed built-in vacuum circuit breakers.