Medium Voltage Primary Switchgear - Power Xpert UX
The Power Xpert UX is the latest offering that builds on the success and legacy of Eaton’s Unitole MV switchgear. The UX is a global design that is certified to the latest IEC 62271 -100 and -200 standards. UX is a complete range up to 4000 A, 50 kA-3s short circuit withstand, and 50 kA-0.5s AFLR internal arc classification. The compact UX design is based on Eaton’s leadership vacuum technology and is available in three panel widths (600, 800, 1000 mm) and 12, 17.5, and 24 kV system voltages.
Eaton's latest vacuum circuit breaker, the W-VACi, sits at the heart of Power Xpert UX. The W-VACi, with its advanced vacuum interrupter contact designs yield longer life and are very compact.
Eaton's latest vacuum circuit breaker, the W-VACi, sits at the heart of Power Xpert UX. The W-VACi, with its advanced vacuum interrupter contact designs yield longer life and are very compact.
Safe in use
Reliable in operation
Efficient over the product life
- Comprehensive and logical list of mechanical and electrical interlocks
- Compartments protected against penetration by objects
- Internal arc rating up to 50 kA for 0.5 seconds and 40 kA for 1 second
- Internal arc classification of AFLR
- Loss of service continuity rating of 2B
- Accessibility of compartments
- Closed door racking
Reliable in operation
- Vacuum and cast-resin encapsulation technologies
- CESI certified to latest IEC 62271 -100 and -200 standards
- Totally enclosed and insulated main busbar
- 20,000 operations on vacuum breakers
- Partition classification of PM
Efficient over the product life
- 30 year expected product life
- Cable access front and rear; cable entry bottom and top
- Up to 4000 A main busbar and breaker ratings
- Up to 50 kA short circuit and withstand ratings (3 seconds)
- SF6 free
- Low end of life disposable costs with all materials being re-usable or recycled
- Compact and flexible designs (three widths and two depths of panels)
- Environmentally friendly throughout the life cycle
| System | 12kV | 17.5kV | 24kV | |
| Rated voltage | kV | 12 | 17.5 | 24 |
| Lightning impulse withstand voltage | kV | 75 | 95 | 125 |
| Power frequency withstand voltage | kV | 28 | 38 | 50 |
| Rated frequency | Hz | 50/60 | 50/60 | 50/60 |
| Internal arc class | ALFR | |||
| Loss of service continuity category | LSC2B | |||
| Partition class | PM | |||
| Earthing circuit | kA-s | 25 - 3; 26.3 - 3; 31.5 - 3; 40 - 3; 50 - 1 | 20 - 3; 25 - 3 | |
| Accessibility of compartments | ||||
| Circuit breaker compartment | Interlock-controlled | |||
| Busbar compartment | Tool-based/non-accessible | |||
| Cable compartment | Tool-based or Interlock-controlled | |||
| External degree of protection | IP4X (IP41 as an option) | |||
| Internal degree of protection | IP2X (IP3X as an option) | |||
| Installation | Indoor | |||
| Temperature classification | °C | -5 to +40 | ||
| Relative humidity (max) | % | 95 | ||
| Busbar system | ||||
| Rated normal current | A | 250, 1600, 2000, 2500, 3150, 4000 (FC*) | 1250, 2000, 2500 | |
| Rated short-time withstand current | kA - 3 s | 25 / 26.3 / 31.5 / 40 / 50 | 20 / 25 | |
| Rated peak withstand current | kA/50 Hz | 63 / 66 / 80 / 100 / 125 | 63 / 80 | |
| kA/60 Hz | 65 / / 82 / 104 / 130 | 65 / 82 | ||
| *) FC = Fan cooled. | ||||
| Circuit breaker ratings | ||||
| Rated normal current | A | 630, 1250, 2000, 2500, 3150, 4000 | 800, 1250, 2000, 2500 | |
| Rated short-circuit breaking current | kA | 26.3 / 31.5 / 40 / 50 | 20 / 25 | |
| Rated short-circuit making current | kA | 65 / 82 / 104 / 130 | 65 / 82 | |
| Rated short-time withstand current | kA - 3 s | 26.3 / 31.5 / 40 / 50 | 20 / 25 | |
| Single capacitor bank switching | C2 A | 400 | ||
| Multiple capacitor bank switching back to back | C1 A | 400 | ||
| Class | S1, E2, C1, C2 | |||
| Operating cycles at short-circuit current | 100 | |||
| Auxiliary voltage | V | 110/120/127 Vac 50/60Hz, 208/220/240 Vac 50/60Hz, 24/48/60 Vdc, 110/125 Vdc, 220/250 Vdc | ||
| Mechanism | ||||
| Rated operating sequence | A | O - 0.3s - CO - 15s - CO O - 0.3s - CO - 180s - CO | ||
Loading Content..Please wait!