Medium Voltage Circuit Breakers & Contactors
Eaton's vacuum circuit breakers and contactors provide centralized control and protection of medium voltage power equipment and circuits in a variety of applications.
SL Medium Voltage Vacuum Contactors
Eaton's SL series of high performance medium voltage vacuum contactors are designed for applications up to 7.2kV at 400 amp.
W-VACi Medium Voltage Circuit Breakers
The new and extensive line of type W-VACi compact medium voltage vacuum circuit breakers are part of Eaton’s comprehensive global product portfolio.
T-VAC (R) Medium Voltage Vacuum Circuit Breakers
T-VAC breakers have all the features normally associated with a true metal-clad design, such as insulation and isolation of compartments, and a 3 mm grounded steel safety barrier between primary and mechanism compartments.
VCP-WG Medium Voltage Generator Circuit Breakers
Eaton has dedicated years of research, design, enhancement and testing to create a family of VCP-WG circuit breakers that meet and exceed the service duty requirements of generator circuit application defined by IEEE.