Motor Relays
Eaton's Motor Relays provide complete and reliable motor protection for any size motor at different voltage levels including monitoring and starting control functions.
MD-3000
The MD-3000 protective relay provides differential current protection for motors and generators. It is most commonly used as motor differential protection relay.
MP-3000
The MP-3000 offers advanced features unparalleled by others on the market today. The comprehensive features include patented Intel-I-Trip Overload Protection, easy unit configuration...
MP-4000
The MP-4000 multifunctional microprocessor-based relay is generally used on a motor starter or a breaker used for a motor load and may be applied to any size motor at any voltage level.
EMR-3000
Eaton’s EMR-3000 motor protection relay is a multifunctional microprocessor-based protective relay for the protection of any size motor at all voltage levels. It is most commonly applied on medium voltage or larger motors.
EMR-4000
Eaton’s EMR-4000 motor protection relay is a multifunctional microprocessor-based protective relay for the protection of any size motor at all voltage levels. It is most commonly applied on medium voltage or larger motors.
EMR-5000
Eaton’s EMR-5000 motor protection relay is a multifunctional microprocessor-based protective relay for the protection of any size motor at all voltage levels. It is most commonly applied on medium voltage or larger motors.