Protective Relays
Eaton protective relays provide you with unique microprocessor-based devices that eliminate unnecessary trips, isolate faults, protect motors and breakers, and provide system information to help you better manage your system.
Distribution Relays
Distribution Relays can be used in any application where instantaneous or time overcurrent is required, such as to protect medium to low voltage transformers or distribution lines.
+ Expand List
Motor Relays
Eaton's Motor Relays provide complete and reliable motor protection for any size motor at different voltage levels including monitoring and starting control functions.
+ Expand List
Transformer Relays
Transformer Relays provide primary protection, control, and back-up protection of transformers, including current differential, restricted ground differential, and overcurrent protection.
+ Expand List
Voltage Relays VR-300
The VR-300 is a fixed mounted, industrial grade, protective relay that offers multiple protective features in a single package.