Power Distribution & Control Assemblies
Distribution Boards & Consumer Units
Eaton’s Memguard & Advantage MCB distribution system, SPN or TPN, offers a wide range of thoroughly-proven outgoing and incoming device options for the control and protection of individual electrical sub-circuits in industrial, commercial and residential installations.
+ Expand List
IEC Low Voltage Switchboard Systems
Eaton’s Low Voltage Systems are designed to be as space and energy efficient as possible, yet ensuring highest safety, maintaining easy access for installation, operation and maintenance.
+ Expand List
ANSI Low Voltage Control Assemblies
Eaton's ANSI Low Voltage Control Assemblies offer the best method for grouping motor control, associated control, distribution equipment and industrial communications.
+ Expand List
Halyester Polyester Enclosures
Halyester has been proving its reliability in the harshest climates and conditions, from sweltering heat top the coldest temperatures, for over 30 years.
Electrical Houses (E-House)
Thanks to its lower building cost, the Integrated Power Assembly (Electro/Centre) completes the task with limited resources while simultaneously maintaining existing processes and operations.
IEC Medium Voltage Switchgear
Eaton's medium voltage switchgear systems are based on the use of vacuum circuit-breakers combined with solid insulation material.
+ Expand List
ANSI Medium Voltage Switchgear
Eaton's ANSI Medium Voltage Switchgear provides centralized control and protection of medium-voltage power equipment and circuits in industrial, commercial, and utility installations involving generators, motors, feeder circuits, and transmission and distribution lines.
+ Expand List
Medium Voltage Circuit Breakers & Contactors
Eaton's vacuum circuit breakers and contactors provide centralized control and protection of medium voltage power equipment and circuits in a variety of applications.
+ Expand List
Medium Voltage Drives SC9000
Eaton’s AMPGARD SC 9000 is a Voltage Source technology fully integrated adjustable frequency drive. The design includes an isolation switch, power fuses, main contactor, 24 pulse phase shifting and isolating transformer connected to a neutral point clamped 3 level IGBT inverter topology.
Protective Relays
Eaton protective relays provide you with unique microprocessor-based devices that eliminate unnecessary trips, isolate faults, protect motors and breakers, and provide system information to help you better manage your system.
+ Expand List
Predictive Diagnostics
Eaton's Predictive Diagnostic solutions include non-destructive testing technologies and sensors that assess the condition of medium- and high-voltage electrical equipment.
+ Expand List
Busway
Eaton busway provides flexible power distribution solutions for a variety of applications where change and adaptation are important.
+ Expand List