Miniature Circuit Breakers - X-Pole Series for Buildings
The X-Pole series offering consists of PLS6, PLSM, PLS6-DC (for direct current applications) & PLHT miniature circuit breakers, providing high quality DIN ciruit protection for residential, commerical and industral applications, featuring a guide for secure terminal connection, and compatible with standard busbar which can be positioned above or below.
| Features | PLS6 | PLSM | PLS6-DC | PLHT |
| Contact position indicator red – green | Yes | Yes | Yes | Yes |
| Guide for secure terminal connection | Yes | Yes | Yes | Yes |
| 3-position DIN rail clip, permits removal from existing busbar system | Yes | Yes | Yes | Yes |
| Comprehensive range of accessories suitable for subsequent installation | Yes | Yes | Yes | Yes |
| Rated Voltage - AC | 230/400 V | 230/400 V | - | 230/400 V |
| Rated Voltage – DC (per role) | 48 V | 48 V | 250 V | 60 V |
| Rated currents up to | 63 A | 63 A | 50A | 125 A |
| Tripping characteristics | B, C, D | B, C, D | C | B, C, D |
Rated breaking capacity according to IEC/EN 60898-1 | 6 kA | 10 kA | 6 kA | - |
Rated breaking capacity according to IEC/EN 60947-2 | - | - | - | 25 kA |
- Auxiliary switches for subsequent installation ZP-IHK, Z-AHK…
- Tripping signal contact for subsequent installation ZP-NHK
- Remote control and automatic switching device Z-FW
- Shunt trip release ZP-ASA, Z-LHASA…
- Undervoltage release Z-USA
- Compact enclosure KLV-TC-2/4
View details about DIN Circuit Protection Accessories
Loading Content..Please wait!