PKSM
Innovative, high-quality residual current device / miniature circuit breaker combination, with a design width of one module unit only, line voltage-dependent, 1-pole
- Solid neutral
- Contact position indicator red - green
- Comprehensive range of accessories suitable for subsequent installation
- Wide variety of rated tripping currents
- Rated currents up to 40A
- Tripping characteristics B, C
- Rated breaking capacity 10kA
- Suitable to mount on XCH chassis
- Australian Standards AS/NZS 61009.1 Approval Number N19779
Loading Content..Please wait!