Combined Residual Current Devices/Miniature Circuit Breaker Devices (RCBO)
The Eaton range of combined residual current circuit breakers with integral overload protection (RCBOs) , combine the highest level of protection for both people and circuits in a single one module device.
PKNM
High-quality residual current device / miniature circuit breaker combination, line voltage-independent breaking capacity mainly 10 kA.
PKPM3
High-quality residual current device / miniature circuit breaker combination, line voltage-independent, 3 pole.
PKS6
Innovative, high-quality residual current device / miniature circuit breaker combination, with a design width of one module unit only, line voltage-dependent, 1+N-pole.
PKSM
Innovative, high-quality residual current device / miniature circuit breaker combination, with a design width of one module unit only, line voltage-dependent, 1-pole
eRBM/eRB6
Innovative, high-quality residual current device / miniature circuit breaker combination, with a design width of one module unit only, line voltage-dependent, 1+N-pole