DIN Circuit Protection
High quality DIN IEC low voltage circuit protection family for residential, commercial and industrial applications, including Miniature Circuit Breakers (MCB), Residual Current Circuit Breakers (RCD) and Combined Residual Current Devices/Miniature Circuit Breaker Devices (RCBO).
Miniature Circuit Breakers - X-Pole Series for Buildings
The X-Pole series offering consists of PLS6, PLSM, PLS6-DC (for direct current applications) & PLHT miniature circuit breakers.
Residual Current Circuit Breakers (RCD)
The Eaton range of residual current circuit breakers without integral overload protection (RCCBs), provided protection solutions to a wide range of applications.
+ Expand List
Combined Residual Current Devices/Miniature Circuit Breaker Devices (RCBO)
The Eaton range of combined residual current circuit breakers with integral overload protection (RCBOs) , combine the highest level of protection for both people and circuits in a single one module device.
+ Expand List
DIN Circuit Protection Accessories
Eaton offers a comprehensive range of DIN circuit protection accessories suitable for subsequent installation.
Din Rail Mounted Accessories
Eaton's DIN rail mounted accessories are mounted in consumer units and complement MCB and RCD “circuit protection” devices to fulfil all functions of end distribution at the consumer unit.
Miniature Circuit Breakers - FAZ Series for Control Panels
Designed and approved for industrial and high end commercial applications, the FAZ-series includes auxiliaries, tripping modules, interlocks, busbars and accessories with options for IEC/EN 60947-2 and UL489 versions.