BZM Series
Eaton’s BZM Series MCCB offers basic protection for commercial and industrial applications up to 400A and 50kA. Simple to operate with high quality features and accessories, the BZM offers most value for installations downstream in the power distribution network. The optional built-in box terminal BT version saves time and eliminates costs for additional parts needed for cable terminations.
Compact
- Unbeatable when it comes to saving space, regardless of whether they are used for energy sub-distribution or as a protection for incoming power in residential or functional buildings
- Preset thermal and magnetic tripping values, cable lug and box terminal, with multiple mounting options
- Reliable protection against short circuits and overload, designed for the 16 to 400 A range in sub-distribution
- Fully compliant with the IEC/EN 60947-2 standards and pollution degree III (IEC/EN 60947)
BZM 1
- Rated current: 16 A up to 125 A
- Breaking Capacity: 15, 18, 25, 36 kA
- Cable fixing: Cable lug M6 or Box Terminal (BZM...-BT)
- Available poles: 1pole, 3pole, 4poles
- Rated Voltage: 400/415V, 50/60Hz
- 3-Position lever: Off - Trip – ON
- Optional rotary handle – Direct or Door Interlocked
- Electrical Supply: Line or Load-Side
- Common voltage trip releases
- Rated current: 125 A up to 250 A
- Breaking Capacity: 25, 36 kA
- Cable fixing: Cable lug M8
- Available poles: 3pole
- Rated Voltage: 400/415V, 50/60Hz
- 3-Position lever: Off - Trip – ON
- Optional rotary handle – Direct or Door Interlocked
- Electrical Supply: Line or Load-Side
- Common voltage trip releases
- Rated current: 250 up to 400A
- Breaking capacity 25, 36 or 50kA/415VAC
- Cable fixing: Cable lug M10 or Tunnel terminal (accessory)
- Rated ltage: 440V, 50/60Hz
- 3-Position lever: Off – Trip – On
- Optional rotary handle – Direct or Door Interlocked
- Electrical Supply: Line or Load-Side
- Common voltage trip releases
Loading Content..Please wait!