NZM Series
Eaton’s NZM Series MCCB provides the broadest offering of circuit breakers and accessories up to 1600A and up to 150kA. The range of protection units include selective LSI electronic trip units from as low as 160A as well as motor protection with built in single phase sensitivity. Suitable for global markets, including North American UL and shipping approvals, together with a built-in enhanced diagnostic capability, the NZM is the choice of both panelbuilders and machinery OEMs worldwide.
- Compact structure, with four frame sizes up to 1600A.
- Switching capacities up to 150 kA and operational voltages up to 690 V can be managed without difficulty.
- Extensive list of accessories for multiple installation options.
- Several installation modes are optional.
- Worldwide approvals available including IEC, UL/CSA and CCC.
- Innovative switching technology with a double-break contact system reduces clearing time. In the event of a short circuit, the special shape and materials selected produce a repelling magnetic force that pushes the contacts apart in a fraction of a cycle.
- Available on-board diagnostics with data logging capability allows you to monitor critical circuits without additional hardware.
- Discrete relay outputs available for high load warnings at 70%, 100% and 120%.
NZM Premium On Board Diagnostics for Safety and Reliability
NZM MCCB with electronic trip block provide all required diagnostics, all the data can be connected to a PC with the software XPC-Soft through the USB or COM interface. On overload or short-circuit, the NZM will instantly switch off the system, and it will document the date and time of the event in a connected PC. With the software XPC-Soft, users can view the history and analyze possible causes. The software can also record the change of power consumption and export to MS Excel sheet.
Click here to download user manual >>>
Click here to download brochure >>>
NZM MCCB with electronic trip block provide all required diagnostics, all the data can be connected to a PC with the software XPC-Soft through the USB or COM interface. On overload or short-circuit, the NZM will instantly switch off the system, and it will document the date and time of the event in a connected PC. With the software XPC-Soft, users can view the history and analyze possible causes. The software can also record the change of power consumption and export to MS Excel sheet.
Click here to download user manual >>>
Click here to download brochure >>>
Loading Content..Please wait!