Molded Case Circuit Breakers
Eaton's Molded Case Circuit Breakers (MCCB) are designed to provide circuit protection for low voltage distribution systems and equipment up to 1600A. With a broad range of accessories, advanced diagnostic systems, and adherence to worldwide standards, Eaton’s MCCBs offer the latest in protection technology.
NZM Series
Eaton’s NZM Series MCCB offers the broadest offering of breakers and accessories up to 1600A. With global ratings, extensive accessory options and enhanced diagnostic capability, the NZM is the choice of both panelbuilders and machinery OEMs worldwide.
LZM Series
Eaton’s LZM Series MCCB is an optimized range of power distribution circuit breakers designed for general purpose applications up to 1600A.
BZM Series
Eaton’s BZM Series MCCB offers basic protection for commercial and industrial applications up to 400A and 50kA. Simple to operate with high quality features and accessories, the BZM offers most value for installations downstream in the power distribution network.