1000V DC Interrupters
Eaton’s line of PV disconnects are available in various configurations – 1 to 6 circuits, fusible or non-fusible, grounded or ungrounded systems. All devices are tested and listed to the UL98 and UL98B standards and are suitable for NEC 690 PV applications up to 1000Vdc.
- Rated at 1000Vdc, 30A – 100A
- Bi-Directional functionality: Designed to break the arc regardless of current flow (‘normal’ or reverse)
- Come complete with all required components to meet NEC article 690 requirements, including jumpers and labels.
- Clear polycarbonate dead fronts guard against accidental contact with live parts.
- Available with Flex Center modifications (windows, pilot lights, 316-grade stainless, etc.), allowing customization to meet any application need.
Loading Content..Please wait!