1kW and 2kW Single Phase Solar Inverters - ETN1000/2000
The Eaton ETN2000 Single Phase PV Grid Connect Inverters are in compact, transformer-free design featuring a maximum AC output power of 2.2kW, a broad voltage range and a low start-up voltage that maximizes solar yields. This makes this highly efficient inverter suitable for a range of configurations for small capacity solar electricity systems from 1kW to 2kW.
- Transformerless design
- Lead free (RoHS)
- High conversion efficiency
- >99% MPPT efficiency
- Plug and play
- Single MPP tracker
- Compact, fanless design
- RS-485 communications port
- Complies with Australian Standards
- Enclosure IP43
Loading Content..Please wait!