Power Xpert Solar 1500/1650 kW Inverters
Eaton Power Xpert Solar 1500 kW and 1650 kW inverters are specifically designed to lower the Levelized Cost of Electricity. It reduces installation and upfront costs, and boosts plant reliability, minimizing maintenance expenses. Energy harvest is increased through world-class efficiency and a unique fault-tolerant design.
- Fault tolerant design with a segmented inverter design consisting of 3 x 500 kW (550 kW) stacks
- True reactive power (VAR) support – no power de-rating up to a ± 0.91 power factor range
- Liquid-cooled design allows critical equipment to be enclosed in a dust- and water-free environment
- MW-block design reduces installation cost by lowering equipment count, field wiring requirement and transportation and handling costs
- Enables a skidless inverter station approach by a close-coupling connection to the step-up pad-mount transformer
Loading Content..Please wait!