Power Xpert Solar 250 kW Inverter
The Eaton Power Xpert Solar 250 kW Inverter converts sunlight into a clean, alternating current. Listed to UL 1741 for three-phase utility interactive operation, this inverter is proven to reliably operate in harsh environments with around-the-clock operation cycles. Third-party verified to have greater than 99 percent efficiency, this inverter provides maximum energy harvesting.
- Optional inverter re-combiner box with DC breakers to meet NEC 2011 requirements without the need for an external DC disconnect
- Earliest startup and latest shutdown with DC excitation and zero load grid sync
- Minimized offline nuisance events with superior fault tolerance of a utility-grade electric protection relay
- Maintenance is simplified with a TFT display that captures performance and alarm metrics
- AC/DC circuit terminations are accessible by side and bottom grand plates for easy maintenance
Loading Content..Please wait!