Solar Switches & Inverters
Eaton offers a comprehensive range of solutions for protecting & switching the DC current generated by PV panels and provides the PV grid connect inverters to convert sunlight into clean alternating current with an emphasis on maximum energy harvest, system reliability, enhanced operations and maintenance, and high safety standards.
DC String Circuit Breakers PKZ-SOL
The fuseless alternative for protection against short circuit currents with the string circuit breaker PKZ-SOL. With their variable trip range, they can be optimally adjusted to the actual short-circuit current of a string.
DC Switch Disconnectors SOL/P-SOL
Eaton provides enclosed and open switch-disconnectors for voltages up to 1000 V DC. They can be used to establish separate switching points as required by the standard VDE 6012, allowing for a defective inverter, for example, to be safely disconnected.
PV fireman's switch SOL30-SAFETY
The Eaton PV fireman’s switch SOL30-SAFETY disconnects DC cables from the voltage source and facilitates fire-fighting without this electrical hazard.
1000V DC Interrupters
Eaton’s line of PV disconnects are available in various configurations – 1 to 6 circuits, fusible or non-fusible, grounded or ungrounded systems.
DC Switch Disconnectors up to 1500V
Switch-disconnectors N…DC in the special version for up to 1500 V DC can be used on 1 or 2-poles. They comply with the isolation properties even for earthed IT networks.
10kW 3 Phase Solar Inverter - ETN10K
The ETN10K 10kW 3-Phase PV Grid Connect Inverter converts sunlight into clean alternating current with an emphasis on maximum energy harvest, system reliability, enhanced operations and maintenance, and high safety standards.
1kW and 2kW Single Phase Solar Inverters - ETN1000/2000
The Eaton ETN2000 Single Phase PV Grid Connect Inverters are in compact, transformer-free design featuring a maximum AC output power of 2.2kW, a broad voltage range and a low start-up voltage that maximizes solar yields.
Power Xpert Solar 250 kW Inverter
The Eaton Power Xpert Solar 250 kW Inverter converts sunlight into a clean, alternating current. Listed to UL 1741 for three-phase utility interactive operation, this inverter is proven to reliably operate in harsh environments with around-the-clock operation cycles.
Power Xpert Solar 1500/1650 kW Inverters
Eaton Power Xpert Solar 1500 kW and 1650 kW inverters are specifically designed to lower the Levelized Cost of Electricity. It reduces installation and upfront costs, and boosts plant reliability, minimizing maintenance expenses.