Switch Disconnectors & Switch Disconnector Fuses
Eaton switch disconnectors series provides reliable isolation switching and fuse circuit protection with switching for general and industrial applications, including switchboards and motor controls centres.
- Eaton QM Switch Disconnectors 40-100A
- Snap-on DIN rail mounting
- Compliance to IEC 60947-3
- QM40 & QM63 have tunnel terminals suitable for 2.5mm - 16mm2 conductor
- QM80 & QM100 have tunnel terminals suitable for 10mm - 35mm2 conductor
- Eaton Dumeco Switch Disconnectors 160-2000A
- Add-on Aux contacts, for remote indication
- Shallow design to fit in low depth & compact spaces
- 690V AC, KEMA certified
- Compliance to IEC 60947-3
- Utilisation Categories AC21A, AC22A & AC23A
- Excellent Technical Specifications
- Eaton QSA Switch Disconnector Fuses - SDFs
- High withstand strength, 80kA
- Self extinguishing material
- 690V AC, KEMA certified
- Compliance to IEC 60947-3
- Ideal for motor protection, AC23 Rating
- Unique moving contact systems
- Eaton QSA Plug-in Switch Disconnector Fuses
- Plug-in, for easy replacement on site
- Self extinguishing material
- 690V AC, KEMA certified
- Compliance to IEC 60947-3
- Ideal for Motor Isolation AC23 Rating
- Unique moving contact systems
- Eaton Switch Disconnectors Type QA
- Self extinguishing material
- 690V AC, KEMA certified
- Compliance to IEC 60947-3
- Ideal for Motor Duty
- High isolation level
- Eaton QP Switch Disconnectors
- Self extinguishing material
- 690V AC, KEMA certified, Compliance to IEC 60947-3
- Ideal for general purpose switching
- High isolation level
Loading Content..Please wait!