Power Xpert 4000/6000/8000
Power Xpert Meters 4000/6000/8000 provide all core and enhanced functions for monitoring power consumption and power quality. Meters can be used in various applications, including energy management, monitoring circuit loading, and identifying power quality problems.
- Embedded Web Server allows users to see and analyze waveforms, trends, and harmonics directly in web browser or LCD meter graphic display.
- Automatic power quality analysis and trigger setting with built-in ITIC (Information Technology Industry Council) performance curve detects and captures sags, swells, transients, and flickers.
- Assesses circuit activity at extremely high sampling rates (up to 100,000 samples per cycle) to accurately detect fast transients that previous generation monitors would miss.
- Up to 1 millisecond time synchronization and event logging capability for sequence of events analysis.
- Energy usage patterns can be effortlessly analyzed with the month-to-month, week-to-week comparison chart.
- 24x7 support and continuous monitoring with a permanently installed meter reduces cost of power quality monitoring.
- 24x7 support and continuous monitoring with a permanently installed meter reduces cost of power quality monitoring.
- Power Xpert Meter Profiler free download compares “expected” energy consumption patterns to present usage and flags areas of concern using deviations from modeled energy patterns. See the results in an easy-to-understand visualization of energy usage.
- Compatible with the free Eaton Power Xpert Energy Viewer download that is your energy expert; it displays energy usage summary information in both tabular and graphical format to help you make actionable energy management decisions.
Loading Content..Please wait!