Power and Energy Meters
Harmonics, voltage fluctuations, transient over-voltage conditions, and more can wreak havoc on equipment and processes. Eaton’s advanced meters provide accurate real-time system values, view or capture waveforms and system events, and display data directly on the device through on-board Web servers or through a software monitoring solution.
IQ 100 Series
Eaton’s IQ 100 series provide direct-reading metered values for the most critical power aspects, such as watts, watt demand, watthours, voltage amperes (VA), VA-hours, vars, var hours and power factor.
IQ 250/260
IQ 250/260 Electronic Power Meters offer flexible input/output options and field-upgradeability. They provide real-time values for a full range of power attributes such as watts, watt demand, watthours, voltage-amperes (VA), VA hours, vars, varhours, power factor, and total harmonic distortion.
Power Xpert 2000 Series
Eaton’s Power Xpert 2000 Meters (including models 2250, 2260, and 2270) offer comprehensive world-class power and energy measurement and monitoring that reduce day-to-day operating costs and help avoid costly business interruptions.
Power Xpert 4000/6000/8000
Power Xpert Meters 4000/6000/8000 provide all core and enhanced functions for monitoring power consumption and power quality. Meters can be used in various applications, including energy management, monitoring circuit loading, and identifying power quality problems.