Clutches
Eaton is a leading worldwide supplier of medium and heavy-duty clutches to the commercial truck industry. Eaton clutches are unmatched in terms of reliability, durability and performance.
Eaton offers clutches for the full life cycle of the vehicle. Whether it is the OEM specification, aftermarket replacement or remanufactured, all Eaton clutches adhere to the strict OE standards and include genuine components.
For more information, visit Eaton.com
Manual Clutches | Automated Clutches |
Angle Spring
Eaton is the global leader in this technology with torque applications from 600 to 3050 Nm. This technology is especially popular in North America due to its longevity.
Centrifugal
Cost effective automation solution that relies on engine RPM for engagement.
Diaphragm Spring
For global applications available from 330 to 430 mm and 450 to 1700 Nm.
Electronic Clutch Actuation
Available in both angle spring and diaphragm spring clutch designs, these use Eaton's Electronic Clutch Actuator for precision engagement and control.