Select your location

Medium voltage switchgear

Eaton's medium-voltage switchgear provides centralized control and protection of medium-voltage power equipment and circuits in industrial, commercial, and utility installations involving generators, motors, feeder circuits, and transmission and distribution lines.
New to switchgear? Check out the fundamentals of medium voltage switchgear or contact an expert for assistance.
24 Results
Sort By
Go to 5-15 kV Medium-voltage metal-enclosed front accessible switchgear

5-15 kV Medium-voltage metal-enclosed front accessible switchgear

Go to 5-15 kV Medium-voltage metal-enclosed narrow design load interrupter switchgear

5-15 kV Medium-voltage metal-enclosed narrow design load interrupter switchgear

Go to VACpac Vacuum Switchgear

VACpac Vacuum Switchgear

Go to Substation power centers

Substation power centers

Go to VFI Vacuum Fault Interrupter Switchgear

VFI Vacuum Fault Interrupter Switchgear

Go to VacClad-W 5-15 kV, 36” wide metal-clad medium-voltage switchgear

VacClad-W 5-15 kV, 36” wide metal-clad medium-voltage switchgear

Go to 5-15 kV Medium-voltage metal-enclosed breaker

5-15 kV Medium-voltage metal-enclosed breaker

Go to Power Xpert XGIS gas-insulated medium-voltage switchgear

Power Xpert XGIS gas-insulated medium-voltage switchgear

Go to Pad-mounted MOST Oil Switch

Pad-mounted MOST Oil Switch

Go to 5-15 kV Medium-voltage metal-enclosed load interrupter switchgear

5-15 kV Medium-voltage metal-enclosed load interrupter switchgear

Go to VacClad-W 5-15 kV, 36" wide arc-resistant metal-clad medium-voltage switchgear

VacClad-W 5-15 kV, 36" wide arc-resistant metal-clad medium-voltage switchgear

Go to 5-15 kV Medium-voltage metal-enclosed switch over breaker combination

5-15 kV Medium-voltage metal-enclosed switch over breaker combination

Go to 5-15 kV Arc-resistant medium voltage metal-enclosed load interrupter switchgear

5-15 kV Arc-resistant medium voltage metal-enclosed load interrupter switchgear

Go to Shrubline VFI Vacuum Fault Interrupter

Shrubline VFI Vacuum Fault Interrupter

Go to Pad-mounted Types PWE, PWVE Three-Phase Recloser

Pad-mounted Types PWE, PWVE Three-Phase Recloser

Go to Pad-mounted R-VAC Vacuum-Break Switch

Pad-mounted R-VAC Vacuum-Break Switch

Go to Pad-mounted Source Transfer (PST) System

Pad-mounted Source Transfer (PST) System

Go to VacClad-W 27 kV, 36" wide metal-clad medium-voltage switchgear

VacClad-W 27 kV, 36" wide metal-clad medium-voltage switchgear

Go to VacClad-W 27 kV, 42" wide arc-resistant metal-clad medium-voltage switchgear

VacClad-W 27 kV, 42" wide arc-resistant metal-clad medium-voltage switchgear

Go to 27 kV Medium-voltage metal-enclosed load interrupter switchgear

27 kV Medium-voltage metal-enclosed load interrupter switchgear

Go to 38 kV Medium-voltage metal-enclosed load interrupter switchgear

38 kV Medium-voltage metal-enclosed load interrupter switchgear

Go to VacClad-W 38 kV, 42" wide arc-resistant metal-clad medium-voltage switchgear

VacClad-W 38 kV, 42" wide arc-resistant metal-clad medium-voltage switchgear

Go to VacClad-W 38 kV, 42" wide metal-clad medium-voltage switchgear

VacClad-W 38 kV, 42" wide metal-clad medium-voltage switchgear

Go to VacClad-W 5 kV, 26" wide narrow design metal-clad medium-voltage switchgear

VacClad-W 5 kV, 26" wide narrow design metal-clad medium-voltage switchgear