DIESEL ENGINE CONTROLLERS

FD120 Dlesel Fire Pump ControllerThe DIESEL Plus Fire Pump Controllers from Eaton Corporation are designed to control and monitor 12 or 24 volt, diesel fire pump engines and are among the most technically advanced diesel engine controllers available. They are an enhanced version of the original microprocessor-based, FD100 Series of diesel engine controllers.

 
Fire Pump Controllers
1 
2 

  • DIESEL Plus LogoUniversal Supply Voltage
    90Vac to 240Vac
  • Dual Output
    12 or 24 Vdc - DIP Switch Selectable
  • Communications
    USB Port / Drive
    Transfer Data to / from portable USB Device
    Embedded Web Pages*
    View Current Status, Data Values, Programmed Set Points and History
    Ethernet*
    Direct Connection / Data Transfer with a Computer
    RS485 Port*
    MODBUS Communication
    * COM Option must be ordered for this function.
  • Approvals
    Electric Fire Pump Controllers Approvals (with FM)
Loading Please wait..
Manufacturing Facility
Eaton Corporation

10725 - 25th Street NE # 124
Calgary, AB T3N 0A4
Tel: 403-717-2000
Fax: 403-717-0567
E-mail: chcfirepump@eaton.com

Product Specialist
Evan How
Direct Dial: (403) 717-2017
E-mail: EvanHow@eaton.com

Product Specialist
Kim Laplante
Direct Dial: (403) 717-2018
E-mail: KimLaplante@eaton.com

Product Manager
Jason Abbott
Direct Dial: (403) 717-2016
E-mail: JasonAbbott@eaton.com

Marketing Manager
Rob Harris
Direct Dial: (403) 717-2006
E-mail: RobEHarris@eaton.com

Customer Liaison
Lenah Khaemba
Direct Dial: (403) 717-2028
E-mail: LenahNKhaemba@eaton.com

Product Line Manager
Tim Kollecker
Direct Dial: (403) 912-2240
E-mail: TimJKollecker@eaton.com

Sales Manager
Dave Floeckher
Direct Dial: (630) 260-6497
Cell: (630)-251-4913
E-mail: DaveAFloeckher@eaton.com