FDF120 DIESEL ENGINE ADDITIVE (FOAM) PUMP CONTROLLERS

FDF120The FDF120 Diesel Engine Additive (Foam) Pump Controllers are designed for use with foam concentrate injection, foam transfer and water mist systems for special hazard, aircraft hangar, petrochemical and flammable liquid applications.All models meet specific criteria and meet or exceed all North American and International standards including UL 218.

 
Fire Pump Controllers
1 
2 

  • DIESEL Plus LogoUniversal Supply Voltage
    90Vac to 240Vac
  • Dual Output
    12 or 24 Vdc - DIP Switch Selectable
  • Communications
    USB Port / Drive
    Transfer Data to / from portable USB Device
    Embedded Web Pages*
    View Current Status, Data Values, Programmed Set Points and History
    Ethernet*
    Direct Connection / Data Transfer with a Computer
    RS485 Port*
    MODBUS Communication
    * COM Option must be ordered for this function.
  • Approvals
    Electric Fire Pump Controllers Approvals (with FM)
Loading Please wait..
Manufacturing Facility
Eaton Corporation

10725 - 25th Street NE # 124
Calgary, AB T3N 0A4
Tel: 403-717-2000
Fax: 403-717-0567
E-mail: chcfirepump@eaton.com

Product Specialist
Evan How
Direct Dial: (403) 717-2017
E-mail: EvanHow@eaton.com

Product Specialist
Kim Laplante
Direct Dial: (403) 717-2018
E-mail: KimLaplante@eaton.com

Product Manager
Jason Abbott
Direct Dial: (403) 717-2016
E-mail: JasonAbbott@eaton.com

Marketing Manager
Rob Harris
Direct Dial: (403) 717-2006
E-mail: RobEHarris@eaton.com

Customer Liaison
Amanda Gaqui
Direct Dial: (403) 717-2028
E-mail: AmandaGaqui@eaton.com

Product Specialist
Justin Leslie
Direct Dial: (403) 717-2019
E-mail: JustinJLeslie@Eaton.com 

Product Line Manager
Tim Kollecker
Direct Dial: (403) 912-2240
E-mail: TimJKollecker@eaton.com

Sales Manager
Dave Floeckher
Direct Dial: (630) 260-6497
Cell: (630)-251-4913
E-mail: DaveAFloeckher@eaton.com