MEDIUM VOLTAGE CONTROLLERS

FDM Medium Voltage ControllerThe FDM Medium Voltage Fire Pump Controller is based on the AMPGARD controller design which incorporates Eaton's industry leading TRITON SL Series Medium Voltage Vacuum Contactor. The SL Contactor utilizes Eaton’s vacuum interrupters that exhibit both a long electrical life and a high interruption capacity.

 
Fire Pump Controllers
1 
2 

  • LMR PlusAccessibility
    The LMR Plus controller section has its own separate entrance door and is segregated from the medium voltage section. Power connections are accessible through the front of the controller and are fully isolated from the medium voltage contactor.
  • Drain Valve Solenoid
    Used for Weekly Test purposes.
  • Data / Memory Storage
    Up to 10K Events - On Board Memory
    Save Fault & Alarm Information to USB Drive
  • Communication
    USB Port / Drive
    Transfer Data to / from portable USB Device
    Embedded Web Pages*
    View Current Status, Data Values, Programmed Set Points and History
    Ethernet*
    Direct Connection / Data Transfer with a Computer
    RS485 Port*
    MODBUS Communication
    * COM Option must be ordered for this function.
  • Approvals
    Meet FM1321 / 1323
Loading Please wait..
Standard Enclosure: NEMA 2
FDM Medium Voltage Controllers
NEMA 4, 4X Enclosure
FDM Medium Voltage Controllers
Manufacturing Facility
Eaton Corporation

10725 - 25th Street NE # 124
Calgary, AB T3N 0A4
Tel: 403-717-2000
Fax: 403-717-0567
E-mail: chcfirepump@eaton.com

Product Specialist
Evan How
Direct Dial: (403) 717-2017
E-mail: EvanHow@eaton.com

Product Specialist
Kim Laplante
Direct Dial: (403) 717-2018
E-mail: KimLaplante@eaton.com

Product Manager
Jason Abbott
Direct Dial: (403) 717-2016
E-mail: JasonAbbott@eaton.com

Marketing Manager
Rob Harris
Direct Dial: (403) 717-2006
E-mail: RobEHarris@eaton.com

Customer Liaison
Amanda Gaqui
Direct Dial: (403) 717-2028
E-mail: AmandaGaqui@eaton.com

Product Specialist
Justin Leslie
Direct Dial: (403) 717-2019
E-mail: JustinJLeslie@Eaton.com 

Product Line Manager
Tim Kollecker
Direct Dial: (403) 912-2240
E-mail: TimJKollecker@eaton.com

Sales Manager
Dave Floeckher
Direct Dial: (630) 260-6497
Cell: (630)-251-4913
E-mail: DaveAFloeckher@eaton.com