MULTI-PACK FIRE PUMP CONTROLLERS
FPMPThe FPMP Multi-Pack provides a unique method of packaging multiple types of controllers in a single housing, reducing overall wiring and installation costs in addition to maximizing space utilization. Several options provide total flexibility in powering the individual units within the FPMP enclosure. The combination of a main disconnect switch and horizontal busbar can power the entire line-up of controllers.
 
Fire Pump Controllers
1 
2 

  • Pump Room Real Estate
    Floor space can be saved by vertically stacking two controllers in the same structure. This design can save over 50% of the floor space required by installing two conventional controllers.
  • Flexibility
    Several types of controllers can be incorporated into the FPMP design. This includes Electric, Diesel, Transfer Switch and Limited Service models.
  • Ease of Installation
    The FPMP uses horizontal and vertical buss bars to distribute power to individual controller compartments. Because of this design, the amount of materials and external wiring that would normally be required for multiple controllers is reduced significantly.
Loading Please wait..
Manufacturing Facility
Eaton Corporation

10725 - 25th Street NE # 124
Calgary, AB T3N 0A4
Tel: 403-717-2000
Fax: 403-717-0567
E-mail: chcfirepump@eaton.com

Product Specialist
Evan How
Direct Dial: (403) 717-2017
E-mail: EvanHow@eaton.com

Product Specialist
Kim Laplante
Direct Dial: (403) 717-2018
E-mail: KimLaplante@eaton.com

Product Manager
Jason Abbott
Direct Dial: (403) 717-2016
E-mail: JasonAbbott@eaton.com

Marketing Manager
Rob Harris
Direct Dial: (403) 717-2006
E-mail: RobEHarris@eaton.com

Customer Liaison
Lenah Khaemba
Direct Dial: (403) 717-2028
E-mail: LenahNKhaemba@eaton.com

Product Line Manager
Tim Kollecker
Direct Dial: (403) 912-2240
E-mail: TimJKollecker@eaton.com

Sales Manager
Dave Floeckher
Direct Dial: (630) 260-6497
Cell: (630)-251-4913
E-mail: DaveAFloeckher@eaton.com