FT90 SOFT START

FT90The FT90 LMR Soft Start Transfer Switch Controller incorporates a solid-state starter which provides a step-less, smooth current ramp to the motor. This characteristic eliminates current surges and mechanical torque transients. A soft stop feature allows for smooth deceleration of the motor thus eliminating water hammer throughout the cycle. All Eaton FT Series controllers are supplied as Dual Utility controllers and meet FM 1321 / 1323 approvals.

 
Fire Pump Controllers
1 
2 

  • LMR PlusDrain Valve Solenoid
    Used for Weekly Test purposes.
  • Data / Memory Storage
    Up to 10K Events - On Board Memory
    Save Fault & Alarm Information to USB Drive
  • Communication
    USB Port / Drive
    Transfer Data to / from portable USB Device
    Embedded Web Pages*
    View Current Status, Data Values, Programmed Set Points and History
    Ethernet*
    Direct Connection / Data Transfer with a Computer
    RS485 Port*
    MODBUS Communication
    * COM Option must be ordered for this function.
  • Approvals
    Meet FM1321 / 1323
    approvals
  • ATC-300 Plus Controller
    Monitor Source 1 and Source 2 power source voltages and frequencies
    Provide undervoltage monitoring of the Source 1 and Source 2 power sources
    Permit customer programming
    Display real-time and historical information
    Permit system testing
    Store customer/factory established parameters in nonvolatile memory
    Provide faceplate source status indications.
Loading Please wait..
Manufacturing Facility
Eaton Corporation

10725 - 25th Street NE # 124
Calgary, AB T3N 0A4
Tel: 403-717-2000
Fax: 403-717-0567
E-mail: chcfirepump@eaton.com

Product Specialist
Evan How
Direct Dial: (403) 717-2017
E-mail: EvanHow@eaton.com

Product Specialist
Kim Laplante
Direct Dial: (403) 717-2018
E-mail: KimLaplante@eaton.com

Product Manager
Jason Abbott
Direct Dial: (403) 717-2016
E-mail: JasonAbbott@eaton.com

Marketing Manager
Rob Harris
Direct Dial: (403) 717-2006
E-mail: RobEHarris@eaton.com

Customer Liaison
Amanda Gaqui
Direct Dial: (403) 717-2028
E-mail: AmandaGaqui@eaton.com

Product Specialist
Justin Leslie
Direct Dial: (403) 717-2019
E-mail: JustinJLeslie@Eaton.com 

Product Line Manager
Tim Kollecker
Direct Dial: (403) 912-2240
E-mail: TimJKollecker@eaton.com

Sales Manager
Dave Floeckher
Direct Dial: (630) 260-6497
Cell: (630)-251-4913
E-mail: DaveAFloeckher@eaton.com