XTJP JOCKEY PUMP CONTROLLERS

XTJPThe XTJP jockey pump controllers operate across-the-line, where full voltage is applied to the motor for starting by the use of a single motor starter. Starting inrush current is approximately 600% of rated full load amperes. They are equipped with Combination Motor Controllers (breaker and overload in the same component) which allows for overall size reduction.

 
Fire Pump Controllers
1 
2 

  • Circuit Breakers
    All XTJP / XTJY Jockey Pump Controllers incorporate EATON Combination Motor Controllers, which combine the circuit breaker and overload in one device.
  • Digital Display
    They are also supplied standard with an 1/8 DIN, NEMA 4X Digital Panel Meter that displays current pressure as well as hi and low set points on a 4-digit, super bright LED display. Pressure input is provided by a 4-20mA pressure sensor.
  • Control Transformer
    All jockey pump controllers are wired with a 120V control power transformer as standard.
Loading Please wait..
Manufacturing Facility
Eaton Corporation

10725 - 25th Street NE # 124
Calgary, AB T3N 0A4
Tel: 403-717-2000
Fax: 403-717-0567
E-mail: chcfirepump@eaton.com

Product Specialist
Kim Laplante
Direct Dial: (403) 717-2018
E-mail: KimLaplante@eaton.com

Product Manager
Jason Abbott
Direct Dial: (403) 717-2016
E-mail: JasonAbbott@eaton.com

Marketing Manager
Rob Harris
Direct Dial: (403) 717-2006
E-mail: RobEHarris@eaton.com

Customer Liaison
Amanda Gaqui
Direct Dial: (403) 717-2028
E-mail: AmandaGaqui@eaton.com

Product Specialist
Justin Leslie
Direct Dial: (403) 717-2019
E-mail: JustinJLeslie@Eaton.com 

Product Line Manager
Tim Kollecker
Direct Dial: (403) 912-2240
E-mail: TimJKollecker@eaton.com

Sales Manager
Dave Floeckher
Direct Dial: (630) 260-6497
Cell: (630) 251-4913
E-mail: DaveAFloeckher@eaton.com