JOCKEY PUMP CONTROLLERS
FDJP Jockey Pump Controllers
The FDJP jockey pump controllers operate across-the-line, where full voltage is applied to the motor for starting by the use of a single motor starter. Starting inrush current is approximately 600% of rated full load amperes.
FDJY Wye-Delta Jockey Pump Controllers
Model FDJY Wye-Delta controllers are used when six or twelve-lead delta connected jockey pump motors are started wye (star) – connected. After a 2 second time delay (during which the motor accelerates), it is reconnected for normal delta operation.
    
 
Fire Pump Controllers
1 
2