FD20 LIMITED SERVICE

FD20 Full Voltage - Limited ServiceThe FD20 Limited Service Controller can be used for motors 30HP or less, driving special fire service pumps where acceptable to the authority having jurisdiction. They are available with across-the-line starting only, with starting inrush current approximately 600% of rated motor full load amperes. All models come with microprocessor and are also available complete with automatic power transfer switch.

 
Fire Pump Controllers
1 
2 

  • Drain Valve SolenoidLMR Plus
    Used for Weekly Test purposes.
  • Data / Memory Storage
    Up to 10K Events - On Board Memory
    Save Fault & Alarm Information to USB Drive
  • Communication
    USB Port / Drive
    Transfer Data to / from portable USB Device
    Embedded Web Pages*
    View Current Status, Data Values, Programmed Set Points and History
    Ethernet*
    Direct Connection / Data Transfer with a Computer
    RS485 Port*
    MODBUS Communication
    * COM Option must be ordered for this function.
  • Approvals
    approvals
Loading Please wait..
Manufacturing Facility
Eaton Corporation

10725 - 25th Street NE # 124
Calgary, AB T3N 0A4
Tel: 403-717-2000
Fax: 403-717-0567
E-mail: chcfirepump@eaton.com

Product Specialist
Kim Laplante
Direct Dial: (403) 717-2018
E-mail: KimLaplante@eaton.com

Product Manager
Jason Abbott
Direct Dial: (403) 717-2016
E-mail: JasonAbbott@eaton.com

Marketing Manager
Rob Harris
Direct Dial: (403) 717-2006
E-mail: RobEHarris@eaton.com

Customer Liaison
Amanda Gaqui
Direct Dial: (403) 717-2028
E-mail: AmandaGaqui@eaton.com

Product Specialist
Justin Leslie
Direct Dial: (403) 717-2019
E-mail: JustinJLeslie@Eaton.com 

Product Line Manager
Tim Kollecker
Direct Dial: (403) 912-2240
E-mail: TimJKollecker@eaton.com

Sales Manager
Dave Floeckher
Direct Dial: (630) 260-6497
Cell: (630) 251-4913
E-mail: DaveAFloeckher@eaton.com