FD50 PRIMARY RESISTOR

FD50The FD50, type LMR Plus Controller is selected when it is necessary to meet limitations on inrush current. A resistor is inserted in the power supply to the motor for a smooth acceleration. The main contactor by-passes the resistor after a short acceleration time and applies full voltage to the motor terminals. Starting line current is 65% of the across-the-line starting inrush (approximately 390% of rated full load amperes).

 
Fire Pump Controllers
1 
2 

  • Drain Valve SolenoidLMR Plus
    Used for Weekly Test purposes.
  • Data / Memory Storage
    Up to 10K Events - On Board Memory
    Save Fault & Alarm Information to USB Drive
  • Communication
    USB Port / Drive
    Transfer Data to / from portable USB Device
    Embedded Web Pages*
    View Current Status, Data Values, Programmed Set Points and History
    Ethernet*
    Direct Connection / Data Transfer with a Computer
    RS485 Port*
    MODBUS Communication
    * COM Option must be ordered for this function.
  • Approvals
    Meet FM1321 / 1323
Loading Please wait..
Manufacturing Facility
Eaton Corporation

10725 - 25th Street NE # 124
Calgary, AB T3N 0A4
Tel: 403-717-2000
Fax: 403-717-0567
E-mail: chcfirepump@eaton.com

Product Specialist
Justin Leslie
Direct Dial: (403) 717-2019
E-mail: JustinJLeslie@Eaton.com 

Product Manager
Jason Abbott
Direct Dial: (403) 717-2016
E-mail: JasonAbbott@eaton.com

Marketing Manager
Rob Harris
Direct Dial: (403) 717-2006
E-mail: RobEHarris@eaton.com

Customer Liaison
Amanda Gaqui
Direct Dial: (403) 717-2028
E-mail: AmandaGaqui@eaton.com

Product Specialist
Tyler Chrbet
Direct Dial: (403) 717-2017
E-mail: TylerChrbet@Eaton.com 

Product Line Manager
Tim Kollecker
Direct Dial: (403) 912-2240
E-mail: TimJKollecker@eaton.com

Sales Manager
Dave Floeckher
Direct Dial: (630) 260-6497
Cell: (630) 251-4913
E-mail: DaveAFloeckher@eaton.com