FDAP-M ELECTRIC
Remote Alarm PanelEaton’s Remote Alarm Panels are designed to provide audible and visual alarms for Electric Fire Pump Controllers. These remote panels are located at a point of constant attendance when the pump room is not constantly supervised. FDAP-M Remote Alarm Panels meet or exceed the requirements of Underwriters Laboratories, Underwriters Laboratories Canada, the Canadian Standards Association, the New York City building code, and are built to NFPA 20 standards.
 
Fire Pump Controllers
1 
2 

  • All FDAP-M Remote Alarm Panels are microprocessor based.
  • Both Normal and Supervisory (backup) power supply voltages can be supplied from 110 to 240Vac, 50-60 Hz. Both Normal and Supervisory power is supplied by customer.
  • If the Normal power source is not available, the controller will automatically switch to the Supervisory (backup) source. When normal power is restored, the controller will switch back to the normal source.
  • An audible buzzer will sound when any alarm condition occurs. It will continue to sound until either the Silence Alarm button is pressed, or the alarm condition is satisfied.
Loading Please wait..
Manufacturing Facility
Eaton Corporation

10725 - 25th Street NE # 124
Calgary, AB T3N 0A4
Tel: 403-717-2000
Fax: 403-717-0567
E-mail: chcfirepump@eaton.com

Product Specialist
Evan How
Direct Dial: (403) 717-2017
E-mail: EvanHow@eaton.com

Product Specialist
Kim Laplante
Direct Dial: (403) 717-2018
E-mail: KimLaplante@eaton.com

Product Manager
Jason Abbott
Direct Dial: (403) 717-2016
E-mail: JasonAbbott@eaton.com

Marketing Manager
Rob Harris
Direct Dial: (403) 717-2006
E-mail: RobEHarris@eaton.com

Customer Liaison
Amanda Gaqui
Direct Dial: (403) 717-2028
E-mail: AmandaGaqui@eaton.com

Product Specialist
Justin Leslie
Direct Dial: (403) 717-2019
E-mail: JustinJLeslie@Eaton.com 

Product Line Manager
Tim Kollecker
Direct Dial: (403) 912-2240
E-mail: TimJKollecker@eaton.com

Sales Manager
Dave Floeckher
Direct Dial: (630) 260-6497
Cell: (630)-251-4913
E-mail: DaveAFloeckher@eaton.com