FIRE PUMP CONTROLLERS
World Class Manufacturer of Fire Pump Controllers

When there’s a call to start a fire pump in an emergency situation, you need a fire pump controller that you can count on to start every time, without fail – because life safety depends on it. Eaton's fire pump controllers are designed and manufactured in accordance with the strictest fire protection, electrical and insurance codes in the world, thereby ensuring they meet or exceed all required standards.

Diesel Engine Controllers
The DIESEL Plus Fire Pump Controllers are designed to control and monitor 12 or 24 volt, diesel fire pump engines and are among the most technically advanced diesel engine controllers available.
Electric Fire Pump Controllers
The LMR Plus Series of Electric Fire Pump Controllers represent the next step in fire protection from Eaton. These controllers are an enhanced version of the original microprocessor-based, LMR Series.
Automatic Transfer Switch Controllers
The FT Series Fire Pump Controllers are designed to provide automatic transfer from normal to alternate power when the normal source of power drops below 85%, or is lost in any or all phases of the normal power supply.
Medium Voltage Controllers
The FDM Medium Voltage Fire Pump Controller is based on the AMPGARD controller design, which incorporates Eaton’s industry leading TRITON SL Series Medium Voltage Vacuum Contactor.
Additive (Foam) Pump Controllers
The FDF Series of microprocessor-based Additive (Foam) Pump Controllers are designed for use with foam concentrate injection, foam transfer and water mist systems for special hazard, aircraft hangar, petrochemical and flammable liquid applications.
Residential Fire Pump Controllers
Eaton’s Residential Fire Pump Controllers work in conjunction with single phase, electric, residential fire pumps and packages. Available as a Simplex or Duplex unit, all controllers are UL listed and meet or exceed NEMA requirements.
Multi-Pack Fire Pump Controllers
The FPMP provides a unique method of packaging multiple types of controllers in a single housing, reducing overall wiring and installation costs in addition to maximizing space utilization.
Jockey Pump Controllers
Eaton’s Jockey Pump Controllers are available as Across-the-Line or Wye-Delta (Star-Delta) models. The XTJP jockey pump controllers operate across-the-line, where full voltage is applied to the motor for starting by the use of a single motor starter.
Remote Alarm Panels
The DFDAP-M and FDAP-M microprocessor-based, remote alarm panels are designed to provide audible and visual alarms for Electric and Diesel Fire Pump Controllers. These remote panels are located at a point of constant attendance when the pump room is not constantly supervised.
Booster Pump Controllers
Eaton’s custom Pump Controllers are designed for use in a variety of Industrial, Commercial and Municipal pumping applications from simplex and duplex sequencing operations, to waste water and sewage treatment installations.
    
 
Fire Pump Controllers
1 
2 
Upcoming Events
LMR Plus Fire Pump Controller
Training Courses

Contact us for details: chcfirepump@eaton.com 
LMRPlus
NFPA Conference & Exhibition
Booth # 1747
 
NFPA Conference & Expo