Product Page SVG Header

HALO Home Smart Bulb

Smart light adapter Bluetooth / UL Certified
HHA19089BLE40A


    HHA19089BLE40A

    HALO Home Smart Bulb

    With HALO Home’s Smart Bulb, anyone can enjoy the benefits of smart lighting. That’s because it can be used with fixtures that accept a standard light bulb, instantly transforming lamps, vanities, porch lights and more. Unlike competitors’ products, it’s Bluetooth-enabled and ready to connect out-of-the-box with all of the features of the HALO Home system features. With no internet service, bridge, or “hub” required, it’s simply the easiest smart lighting product out there.

    • Adjustable white tuning from warm to cool (2700K - 5000K)
    • Dimmable to 5% using HALO Home app or controls (sold separately)
    • Installs in many 3-1/2" and 4" ceiling junction and pancake boxes
    • Suitable for indoor or outdoor use (damp location listed)
    • Use with any light fixture that accepts a standard (E26) base*
    • Group with other HALO Home devices and control together
    • Schedule lighting to turn on/off at your convenience
    a