HALO HOME

Lumen Select Smart Recessed Downlight

RL Smart LED Downlight
RL56129BLE40AWH / RL4099BLE40AWH

Lighting Features

Adjustable color

Dimmable

2700K (Warm)

5000K (Cool)

Color Adjustment

5%

100%

Dimming Function

App Features

Groups

Groups

Group lights by room to control the entire room’s lighting at once. You can choose which lights are grouped together and change your groupings at any time.

Scenes

Scenes

Different occasions call for different lighting. Whether it’s getting ready for work, prepping for dinner, or winding down for movie night, they can customize settings around their schedule.

Countdown Timers

Countdown Timers

Program your lights to turn on, off or flash.

Schedules

Schedules

Program lights to automatically turn ON/OFF – even when your phone is off or out of range.

Sunrise & Sunset Schedules

Sunrise & Sunset Schedules

Lights can be programmed to turn ON/OFF automatically, according to dusk/dawn times in your area. It even updates automatically as the seasons change.

Random & Vacation Settings

Random & Vacation Settings

Lights will turn ON/OFF randomly at different times, making your home feel lived in even while you’re away. It’s just one of the ways HALO Home enhances security.


Selectable Lumen Technology:

Taking smart home lighting to new heights.

Achieve the perfect lighting for any ceiling height with new Lumen Select Smart Recessed Downlights. Besides dimming and color temperature control, this HALO Home addition lets you adjust the maximum lumen output—all from your fingertips within the HALO Home app

  • Available in 4” and 5/6” models
  • Selectable Brightness: 600, 900, or 1200 Lumens (600/900 lumens on the 4” model)
  • Control wirelessly via secure Bluetooth connection or HALO Home controls (sold separately)
  • Control ON/OFF, dimming, scene settings, grouping, scheduling and adjust white tuning with free HALO Home mobile app
  • Voice Control and Remote Access: Compatible with Amazon Alexa or Google Assistant when used with the HALO Home Smart Internet Access Bridge (sold separately)
  • Fully dimmable down to 5% through your smartphone over Bluetooth with HALO Home controls or app (not for use with existing in-wall dimmers)
  • Die cast aluminum trim ring and frame with 3 designer trim selections (sold separately)
  • Compatible with most 5 in. and 6 in. recessed housings but for guaranteed compatibility use with HALO H750, H2750, H7, H27, (E26 Series) E7, and (E26 Series) E27 model cans
  • Air-Tite™ certified per ASTM-E283-04
  • Diffusing, impact resistant polycarbonate lens

What you need to get started:

  • HALO Home Lumen Select Smart Recessed Downlights
  • HALO Home App

(products sold separately)

Specification

4&Prime HALO Home RL

Spec Sheet      Spec Sheet

5/6&Prime HALO Home RL

Spec Sheet      Spec Sheet

a