HALOHOME

RL Smart LED Downlight

RL Smart LED Downlight

Lighting Features

Adjustable color

Dimmable

2700K (Warm)

5000K (Cool)

Color Adjustment

5%

100%

Dimming Function

App Features

Grouping

Grouping

Group lights by room to control the entire room’s lighting at once. The homeowner can choose which lights are grouped together, and change those groupings at any time.

Scene Setting

Scene Setting

Different occasions call for different lighting. Whether it’s getting ready for work, prepping for dinner, or winding down for movie night, they can customize settings around their schedule.

White Tuning

Countdown Timer

Program the lights to countdown to turn on, off or flash.

Timing & Scheduling

Scheduling

Program lights to automatically turn on or off even when your phone is off or out of range.

Sunrise & Sunset Scheduling

Sunrise & Sunset Scheduling

Or, lights can be programmed to turn on and off automatically, according to actual dusk and dawn times in your area. It even updates automatically as the seasons change.

Random & Vacation Setting

Random & Vacation Setting

Lights will turn on and off randomly at different times, making the home look lived in even when they’re away. It’s just one of the ways HALO Home enhances security.


HALO RL Smart LED Downlight

Wirelessly control Smart LED Downlight using the Halo Home mobile application. No HUB or internet access required.

  • Adjustable CCT from 2700K-5000K
  • Dimming down to 5%
  • Compatible with 4", 5" & 6" standard and shallow recessed housings: HALO™, ALL-PRO™ and more
  • Universal installation with integrated torsion springs and friction clips
  • Wet and damp location listed and IC (Insulated Ceiling) rated
  • Air-Tite™ certified per ASTM-E283-04
  • Diffusing, impact resistant polycarbonate lens

What you need to get started:

  • HALO Home Smart LED Light
  • HALO Home app

(products sold separately)

4" HALO Home RL

Spec Sheet

5/6" HALO Home RL

Spec Sheet