Product Page SVG Header

Smart LED Motion Floodlight

Lighting Features

Adjustable color

Dimmable

3000K (Warm)

5000K (Cool)

Color Adjustment

5%

100%

Dimming Function

App Features

Groups

Groups

Group room to control the entire room’s lighting at once. You can choose which lights are grouped together and change your groupings at
any time.

Scenes

Scenes

Different occasions call for different lighting. Whether it’s getting ready for work, prepping for dinner, or winding down for movie night, they can customize settings around their schedule.

Countdown Timers

Countdown Timers

Program your lights to turn on, off or flash.

Schedules

Schedules

Program lights to automatically turn ON/OFF – even when your phone is off or out of range.

Sunrise & Sunset Schedules

Sunrise & Sunset Schedules

Lights can be programmed to turn ON/OFF automatically, according to dusk/dawn times in your area. It even updates automatically as the seasons change.

Random & Vacation Settings

Random & Vacation Settings

Lights will turn ON/OFF randomly at different times, making your home feel lived in even while you’re away. It’s just one of the ways HALO Home enhances security.

MST20C18W - White

MST20C18B - Bronze

HALO Home Outdoor Security Smart LED Floodlight

Take home security to the next level. Wirelessly configure dimming, color temperature, scheduling, countdown timers, and scenes. Group multiple HALO Home products together for convenient, one-click control using advanced Bluetooth technology. No internet or hub needed.
  • Group and control one or more HALO Home motion and/or floodlights through the free HALO Home app
  • Compatible with HALO Home In-Wall Accessory Dimmers for expanded use
  • Compatible with Amazon Alexa and Google Assistant when used with the HALO Home Smart Internet Access Bridge (sold separately)
  • Adjust color temperature from 3000K (soft white) to 5000K (daylight)
  • Dimmable down to 5% brightness
  • Equivalent to 180W incandescent, produces 2000 lumens
  • Maintenance-free LEDs are rated for 70,000 hours
  • Housing made from durable die-cast aluminum
  • UV-resistant polycarbonate lens
  • Wall and eave mountable to surface or recessed junction boxes
  • Uses 120-277V, 50/60Hz power sources 22.8W
  • 5-year limited warranty
  • Available in white or bronze finish

What you need to get started:

  • HALO Home Smart LED light or accessory
  • HALO Home App

Combine multiple HALO Home Smart Motion Floodlights and additional HALO Home compatible floodlights, light fixtures, and accessories for wireless customization and control through the HALO Home App.

4

a