Product Page SVG Header

HALO Home Smart Light Adapter

Smart light adapter Bluetooth / UL Certified
HWAD1BLE40AWH


    HWAD1BLE40AWH

    HALO Home Smart Light Adapter

    The HALO Home Smart Light Adapter lets you control non-smart recessed fixtures wirelessly with the HALO Home app or HALO Home controls. The Smart Light Adapter can be used to add wireless control to any non-smart light or group of lights. The Smart Light Adapter enables individual fixture control, dimming, groups, scenes and schedules from a mobile device or tablet. Combine with more HALO Home products to create a whole home lighting system.

    • Works with non-smart dimmable LED fixtures only
    • On/Off and Dimming
    • 120V input, 5% dimming
    • Up to 15W LED loads
    • Operates using secure Bluetooth network
    • Local wireless range up to 100' line of sight
    a