HALO CONNECT


Install. Connect. Control. HALO LED Wireless can perform dimming, white tuning, scheduling, grouping, geo-fencing, automations, and remote access through any mobile device in a ZigBee® based system.

Benefits



Geo-fencing

Lights are programmed to turn on when the mobile device enters and turn off when it leaves.





Automate and control
lighting remotely.

Set automations or scheduled actions through the hub app. Use geofencing to have the light perform commands based on your phone’s location.

Geo-fencing
The use of GPS to create a virtual geographic boundary, enabling software to trigger a response when a mobile device enters or leaves a particular area.

ON/OFF functions

Perform ON/OFF functions from anywhere.

Automate and control lighting remotely

 

Halo Recessed Downlight



Designer Trims
(order separately)





White (Paintable)



Tuscan Bronze



Satin Nickel



  • Compatible with 5˝ & 6˝standard and shallow recessed housings
  • Universal installation with integrated torsion springs and friction clips
  • Wet and damp location listed and IC (Insulated Ceiling) rated
  • 50,000 hours with 70% maintained lumens
  • Replaces 65W BR30 bulbs
  • 600 lumens
  • Up to $350 savings over the life of the fixtures

What is Zigbee?

Zigbee is the language of connected products in homes and businesses. It is in innovative products that provide new ways to use light, improve comfort and convenience, and save energy.


Zigbee allows consumers easy-to-use control over all their LED fixtures. Products based on Zigbee let consumers change lighting remotely to reflect ambiance, task or season, all while managing energy use and making their homes greener.


Allows the RL downlight to be controlled by a smart deviceand hub (both required and sold separately.)

Compatible with:



Wink



SAMSUNG SmartThings.