iLumin Plus

Wired Connected Lighting System

Modular. Scalable. Simple.

Eaton's iLumin Plus is one single lighting control solution for all traditional wired control application needs. This DIN Rail based lighting control system is capable of supporting energy management, code compliance, DMX lighting and individual addressable lighting control applications, all from a single platform. Each panel configuration is fully networkable and commissioned via the iCANsoft Suite software package.

 

Benefits

Eaton's most versatile and complete
wired connected lighting system

 

Solutions

 
 
 
 

The iLumin Plus system can be configured using one or more of the standard IL Series panel configurations to create a powerful lighting control solution that can perform a variety of functions such as:



Occupancy / Vacancy
sensing

Scheduling

Daylighting

Shade control

A/V Integration

DMX control

Partitioning

BMS integration

and more

Eaton's iLumin Plus Panel Series is one single lighting control solution for all traditional wired control application needs. Designed to be the most scalable, simple, modular and feature rich, these DIN Rail based lighting control panels are capable of handling energy management, code compliance, architectural lighting and individual addressable lighting applications, all from a single system.



Available in 11 different base configurations across three different enclosure sizes- small, medium and large

Panels can be mixed and matched and networked together

Fully networkable via Eaton's iCANnet network and commissioned via the Device Editor software within the iCANsoft Suite software package

Compatible with a full complement of Eaton's existing portfolio of sensors and accessories

Simplify control wiring for sensors and switches, or provide individual
fixture control with iLumin Plus control modules



SCMD4

4 DALI buses



SCMH1200-NA

12 Channel 0-10V
control module

SCMR1220-NA

12 Channel relay
control module

EG2

Ethernet gateway

CR1-RJ

PC connection

Intuitive mobile control for
users and facility managers

iLumin app

Easily control your lights
while walking the floor

View, modify and select scenes

Free downloadable from App store, compatible with latest iOS version

iCANsoft suite

View and manage entire
building lighting events and schedules

Graphical presentation

Create events and make changes

Easily create exceptions