WaveLinx

Wireless Connected Lighting System

Simple. Secure. Complete System.

Wireless, code-compliant, and cost-effective for today. The WaveLinx Wireless Connected Lighting System has the most out-of-the-box functionality on the market for indoor and outdoor applications. WaveLinx is a cost-effective method for deploying a sensor network that not only meets code requirements but creates a foundation for future IoT value-added applications.

 
ul-icon-white

Listed Networked Lighting Controls


WaveLinx is UL2900-1 listed to the Standard for

Software Cybersecurity for Network-Connectable Products.

Eaton has the first lab approved to participate in UL's Data Acceptance Program for Cybersecurity.

 

Benefits

Wireless, code-compliant, and
cost-effective for today

 

Solutions

 

Office

Reduce labor, cost and installation time with WaveLinx to get low cost compliance for both retrofits and new installation.

subtext example
 

Education

Complete projects and open schools faster while reducing cost with the Eaton WaveLinx system, for LED lighting and control projects.

subtext example
 
 

Next-level convenience and control: configure zones, customize settings,
and save energy from one secure mobile app.

Easy, automatic code commissioning provides a sequence of operations that meets the strictest codes

Adjust automatic settings, with the ability to configure each setting yourself

View occupancy/daylight data from sensors, and implement demand response to save money

Enterprise | BACnet | API Integration

The Insight Manager is an on-premise hardware platform that hosts the Lighting Xpert Insight software application. Eaton offers different Insight Manager platforms to optimize the return on investment of a connected lighting system: Pro, Enterprise and Virtual. They network the Wireless Area Controllers collecting data that can be shared with third party system via BACnet and Public API (REST).



Enterprise | IoT | BACnet | API Integration

The Lighting Xpert Insight management software application helps real-estate professions take full advantage of IoT by connecting WaveLinx with other building systems using BACnet and Public API (REST). Xpert Insight also includes alarms with smart tips, system events, demand response, platform flexibility and future proofing.



No more waiting weeks for commissioning teams, code compliance hang-ups or missed opportunity costs. With WaveLinx, you can finish the job more quickly, and move on to the next.


Automatic code commissioning meets or exceeds code requirements


Wireless integrated sensors ensure maximum efficiency and flexibility


A simple mobile app allows building managers to easily adjust settings, even after the project has finished, with no need to go back into the wall


Connected fixtures provide a platform for future scalability


Multi-tiered security

Ensure customer peace of mind with WaveLinx seven layer multi-tiered security assurance.




ul-icon-black

Listed Networked Lighting Controls


WaveLinx is UL2900-1 listed to the Standard for

Software Cybersecurity for Network-Connectable Products.

Eaton has the first lab approved to participate in UL's Data Acceptance Program for Cybersecurity.

 

The Eaton WaveLinx Outdoor Lighting Control Module extends the WaveLinx System's controls capability to a building's surroundings or site such as parking lots and pathways. The module is individually addressable and installs on top of a light pole via an ANSI 136.41-compliant, 7-pin twist-lock connector.